JAJSFO8B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
V(CC_IN) | Input voltage range | –0.1 | 0.1 | V | ||
t(CC_CONV) | Conversion time | Single conversion | 1000 | ms | ||
Effective Resolution | 1 LSB | 3.8 | µV | |||
Integral nonlinearity | 16-bit, Best fit over input voltage range | -22.3 | 5.2 | +22.3 | LSB | |
Differential nonlinearity | 16-bit, No missing codes | 1.5 | LSB | |||
Offset error | 16- bit Post-Calibration | -2.6 | 1.3 | +2.6 | LSB | |
Offset error drift | 15-bit + sign, Post Calibration | 0.04 | 0.07 | LSB/°C | ||
Gain Error | 15-bit + sign, Over input voltage range | -492 | 131 | +492 | LSB | |
Gain Error drift | 15-bit + sign, Over input voltage range | 4.3 | 9.8 | LSB/°C | ||
Effective input resistance | 7 | MΩ |