JAJSFO8B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
High Frequency Oscillator (HFO) | ||||||
fHFO | Operating frequency | 16.78 | MHz | |||
fHFO | HFO frequency drift | TA = –20°C to 70°C | –2.5% | 2.5% | ||
TA = –40°C to 85°C | –3.5 | 3.5 | ||||
tHFOSTART | HFO Start-up time | TA = –40°C to 85°C, oscillator frequency within +/- 3% of nominal frequency or a power-on reset | 4 | ms | ||
Low Frequency Oscillator (LFO) | ||||||
fLFO | Operating frequency | 65.536 | kHz | |||
fLFO(ERR) | Frequency error | TA = –40°C to 85°C | -2.5% | +2.5% |