JAJSFO8B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
The second ADC is a 16-bit delta-sigma converter designed for general-purpose measurements. The ADC automatically scales the input voltage range during sampling based on channel selection. The converter resolution is a function of its full-scale range and number of bits, yielding a 38-µV resolution.