JAJSFO8B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
When a battery pack enabled with the BQ27Z561 gas gauge is cycled, the value of FullChargeCapacity() updates several times, including the onset of charge or discharge, charge termination, temperature delta, resistance updates during discharge, and relaxation. Figure 9 shows actual battery voltage, load current, and FullChargeCapacity() when some of those updates occur during a single application cycle.
Update points from the plot include: