JAJSFO8B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
The only power supply is the BAT pin, which is connected to the positive terminal of the battery. The input voltage for the BAT pin will have a minimum of 2 V to a maximum of 5 V.