JAJSES9 February 2018 DAC8771
PRODUCTION DATA.
A read operation is accomplished when DB 23 is '1' (see Table 2). A no-operation (NOP) command should follow the read operation in order to clock out an addressed register. The read register value is output MSB first on SDO on successive falling edges of SCLK.
ADDRESS BYTE | |
---|---|
DB23 | DB 22: DB 16 |
Read/Write Bit | Register Addresses |