JAJSES9 February 2018 DAC8771
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | MWT | Reserved | |||||
R/W | R/W | R/W | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | MCRE | MTMP | Reserved | Reserved | Reserved | MF | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | Reserved | R/W | 0000 | Reserved |
11 | MWT | R/W | 0 | Mask WDT - When set, it masks the alarm pin from watchdog timer fault condition |
10:6 | Reserved | R/W | 00000 | Reserved |
5 | MCRE | R/W | 0 | CRC error - When set, it masks the alarm pin from CRC error condition |
4 | MTMP | R/W | 0 | Mask TMP - When set, it masks the alarm pin from over temperature condition |
3:1 | Reserved | R/W | 0 | Reserved |
0 | MFA | R/W | 0 | Mask F - When set, it masks the alarm pin from fault condition for the DAC output channel |