JAJSES9 February 2018 DAC8771
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ACODE[15:10] | HSCLMP | 0 | |||||
R/W | R/W | R/W | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:10 | ACODE[15:10] | R/W | 000000 | 6 bit alarm code data |
9 | HSCLMP | R/W | 0 | Buck-Boost positive output high side clamp
0 - Buck-Boost converter positive output high side clamp set to 32 V (default) 1 - Buck-Boost converter positive output high side clamp set to 26 V (default) |
8 | 0 | R/W | 0 | 0 |
7:0 | Reserved | R/W | 00000000 | Reserved |