JAJSLA9E may 2015 – april 2023 DLP7000UV
PRODUCTION DATA
All applications using the DLP7000UV chipset require both the controller and the DMD components for operation. The system also requires an external parallel flash memory device loaded with the DLPC410 Configuration and Support Firmware. The chipset has several system interfaces and requires some support circuitry. The following interfaces and support circuitry are required:
Device Description:
The DLP7000UV XGA chipset offers developers a convenient way to design a wide variety of industrial, medical, telecom and advanced display applications by delivering maximum flexibility in formatting data, sequencing data, and light patterns.
The DLP7000UV XGA chipset includes the following four components: DMD Digital Controller (DLPC410), EEPROM (DLPR410), DMD Micromirror Driver (DLPA200), and a DMD (DLP7000UV).
DLPC410 Digital Controller for DLP Discovery 4100 chipset
DLPR410 PROM for DLP Discovery 4100 chipset
DLPA200 DMD Micromirror Driver
DLP7000UV DLP 0.7XGA 2xLVDS UV Type-A DMD
QTY | TI PART | DESCRIPTION |
---|---|---|
1 | DLP7000UV | DLP 0.7XGA 2xLVDS UV Type-A DMD |
1 | DLPC410 | Digital Controller for DLP Discovery 4100 chipset |
1 | DLPR410 | DLP Discovery 4100 configuration PROM |
1 | DLPA200 | DMD micromirror driver |
Reliable function and operation of DLP7000UV XGA chipsets require the components be used in conjunction with each other. This document describes the proper integration and use of the DLP7000UV XGA chipset components.
The DLP7000UV XGA chipset can be combined with a user programmable Application FPGA (not included) to create high performance systems.