4 Revision History
Changes from Revision D (May 2017) to Revision E (May 2017)
- Changed Micromirror switching time typical value
from 13 μs to 12.5 μs and removed 22 μs Max value.
Go
- Changed "DMD" heading to "DLP7000 - DLP 0.7 XGA 2xLVDS UV Type-A DMD"Go
Changes from Revision C (September 2015) to Revision D (May 2017)
- Updated Pin Configuration and Functions diagram Go
- Changed TGRADIENT from 5 °C to 10 °C to accommodate increase in power density from 400 to 420 nm and added RH symbol for relative humidity in
Section 7.1
Go
- Clarified TGRADIENT footnote in
Section 7.1
Go
- Changed Tstg to TDMD in
Section 7.2
Go
- Changed 363 to 420 nm to 363 to 400 nm max for 2.5 W/cm2 power density and 3.7 W max optical power in
Section 7.4
Go
- Added 400 to 420 nm max power density of 11 W/cm2 and max optical power of 16.2 W in
Section 7.4
Go
- Added 363 to 420 nm total integrated max power density of 11 W/cm2 and total integrated max optical power of 16.2 W in
Section 7.4
Go
- Changed TGRADIENT from 5 °C to 10 °C to accommodate increase in power density from 400 to 420 nm
Section 7.4
Go
- Clarified TGRADIENT footnoteGo
- Changed Micromirror active border value from 10 to correct value of 6 in
Section 7.11
Go
- Changed micromirror crossover to mean transition time and renamed previous crossover to micromirror switching time typical micromirror crossover time typo (16 µs to 13 µs) in
Section 7.12
Go
- Added typical micromirror switching time - 13 µs in
Section 7.12
Go
- Changed "Micromirror switching time" to "Array switching time" for clarity in
Section 7.12
Go
- Added clarification to Micromirror switching time at 400 MHz with global reset in
Section 7.12
Go
- Added "Digital Controller for Discovery 4100 chipset" to "DLPC410"
headerGo
- Changed "Flash Configuration PROM" heading to "DLPR410 PROM for DLP Discovery 4100 chipset" Go
- Changed Figure 8-11 drawing to current thermal test point numbering conventionGo
- Changed References to TP3 to TP1 Go
- Changed DLPC410, DLPR410, & DLP7000UV Descriptions to match Feature Description sectionGo
- Improved Figure 12-2 image resolutionGo
- Added Related Links tableGo
Changes from Revision B (July 2015) to Revision C (September 2015)
- デバイスのステータスを「製品プレビュー」から「量産データ」へ変更Go
- Added 3.7-W maximum value to illumination power (from 363 nm to 420 nm) in
Section 7.4
Go
- Updated Figure 9-1
Go
Changes from Revision A (June 2015) to Revision B ()
- データシート全体をリリースGo
-
セクション 3 で、UVA スペクトルの最小値を 365nm から 363nm に訂正
Go
Changes from Revision * (May 2015) to Revision A ()