JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
In display applications, using the DLPA3005 provides all needed analog functions including all analog power supplies and the RGB LED driver (up to 16 A per LED and up to 32 A for series LEDs) to provide a robust and efficient display solution. Each DLP application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC3439 DLP controller chips.