JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
The DMD block is continuously monitored for failures to prevent damage to the DLPA3005 and/ or the DMD. Several possible failures are monitored such that the DMD voltages can be ensured. Failures could be for instance a broken control loop or a too high or too low converter output voltage. The overall DMD fault bit is in Main Status register, DMD_FAULT. If any of the failures in Table 7-2 occur, the DMD_FAULT bit will be set high.
POWER GOOD
|
||
BLOCK | REGISTER BIT | THRESHOLD |
HV Regulator | DMD_PG_FAULT | DMD_VRESET:
90%, DMD_VOFFSET and DMD_VBIAS: 86% rising, 66% falling |
PWR1 | BUCK_DMD1_PG_FAULT | Ratio: 72% |
PWR2 | BUCK_DMD2_PG_FAULT | Ratio: 72% |
PWR3 (LDO_2) | LDO_GP2_PG_FAULT / LDO_DMD1_PG_ FAULT | 80% rising, 60% falling |
PWR4 (LDO_1) | LDO_GP1_PG_FAULT / LDO_DMD1_PG_ FAULT | 80% rising, 60% falling |
OVER-VOLTAGE
|
||
BLOCK | REGISTER BIT | THRESHOLD (V) |
PWR1 | BUCK_DMD1_OV_FAULT | Ratio: 120% |
PWR2 | BUCK_DMD2_OV_FAULT | Ratio: 120% |
PWR3 (LDO_2) | LDO_GP2_OV_FAULT / LDO_DMD1_OV_FAULT | 7 |
PWR4 (LDO_1) | LDO_GP1_OV_FAULT / LDO_DMD1_OV_FAULT | 7 |