JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
The buck converter block is continuously monitored for system failures to prevent damage to the DLPA3005 and peripherals. Several possible failures are monitored such as a too high or too low output voltage. The possible faults are summarized in Table 7-3.
POWER GOOD | ||
---|---|---|
BLOCK | REGISTER BIT | THRESHOLD (RISING EDGE) |
Gen.Buck2 | BUCK_GP2_PG_FAULT | Ratio 72% |
OVERVOLTAGE | ||
Gen.Buck2 | BUCK_GP2_OV_FAULT | Ratio 120% |