JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
The DLPA3005 has two shutdown modes: a normal shutdown initiated after pulling PROJ_ON level low and a fast power-down mode. The fast power down feature can be enabled/disabled through register 0x01, FAST_SHUTDOWN_EN. By default, the mode is enabled.
When the fast power-down feature is enabled, a fast shutdown is initiated for specific faults. This shutdown happens autonomously from the DLPC. The DLPA3005 enters the fast-shutdown mode only for specific faults; thus, not for all the faults flagged by the DLPA3005. The faults for which the DLPA3005 goes into fast-shutdown are listed in Table 7-7.
HIGH-LEVEL | LOW-LEVEL |
---|---|
BAT_LOW_SHUT | |
TS_SHUT | |
DMD_FAULT | DMD_PG_FAULT |
BUCK_DMD1_PG_FAULT | |
BUCK_DMD1_OV_FAULT | |
BUCK_DMD2_PG_FAULT | |
BUCK_DMD2_OV_FAULT | |
LDO_GP1_PG_FAULT / LDO_DMD1_PG_FAULT | |
LDO_GP1_OV_FAULT / LDO_DMD1_OV_FAULT | |
LDO_GP2_PG_FAULT / LDO_DMD2_PG_FAULT | |
LDO_GP2_OV_FAULT / LDO_DMD2_OV_FAULT | |
ILLUM_FAULT | ILLUM_BC1_OV_FAULT |
ILLUM_BC2_OV_FAULT |