JAJSNS3A October 2015 – February 2023 DLPA3005
PRODUCTION DATA
Below (Figure 7-10) an overview is given of the efficiency of the illumination driver plus power FETs for an input voltage of 12 V. Used external components (Figure 7-4): High-side FET (L) CDS17506Q5A, Low-side FET (M) CDS17501Q5A, LOUT = 2 x 2.2 µH parallel, COUT = 88 µF. The efficiency is shown for several output voltage levels (VLED) versus output current.
Figure 7-11 depict the efficiency versus input voltage (VILLUM_A_VIN) at various output voltage levels (VLED) for an output current of 16 A.