JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_INTERRUPT register is used for controlling the interrupt source. Interrupts can be enabled, disabled, cleared and read independently.
ADDRESS (1) (2) (3) (4) | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0000 0x0004 0x0008 | 0 | SPARE | 0x0 | R/W |
1 | SPARE | 0x0 | R | |
2 | A DMD IRQZ event occurred. The only existing source for this event is a DMD power fault indicating bias, offset, or reset power supplies have become inactive. The cause of the fault should be determined and resolved prior to a system reset to continue operation. (5) | 0x0 | R/W | |
3 | SPARE | 0x0 | R | |
31:4 | UNUSED | 0x0 | R |