JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_INFIFO_STATUS register is used for validating there is data in the input bus FIFO buffers. An empty FIFO buffer may indicate that the DVALID is not properly set for the data on the input data bus.
ADDRESS | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0024 | 0 | Channel A input FIFO status: 0 - Channel A FIFO has data 1 - Channel A FIFO is empty | 0x0 | R |
1 | Channel B input FIFO status: 0 - Channel B FIFO has data 1 - Channel B FIFO is empty | 0x0 | R | |
2 | Channel C input FIFO status: 0 - Channel C FIFO has data 1 - Channel C FIFO is empty | 0x0 | R | |
3 | Channel D input FIFO status: 0 - Channel D FIFO has data 1 - Channel D FIFO Is empty | 0x0 | R | |
31:4 | UNUSED | 0x0 | R |