JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_DMDCTRL register can be used in place of the external DLPC910 control inputs to control the functions described. Bit-0 must be set to “1” to gain control of the functions. Bit-5 is available regardless of the state of bit-0.
ADDRESS | BITS | DESCRIPTION (1) | RESET | TYPE |
---|---|---|---|---|
0x002C | 0 | Enables DMD control of the functions that are normally controlled on external pins. | 0x0 | R/W |
0 = Controlled from external pins (default) | ||||
1 = Controlled from the I2C interface | ||||
1 | NS_FLIP. Sets the orientation of the top and bottom of the DMD. | 0x0 | R/W | |
0 = Un-flipped (default) | ||||
1 = Flipped | ||||
2 | DATA_COMP. Sets a DMD mode that inverts all of the incoming data. | 0x0 | R/W | |
0 = Normal (default) | ||||
1 = Data is inverted at the DMD | ||||
3 | LOAD_FOUR. Activates the Load4 function of the DMD. Each row written is loaded to 4 consecutive locations. | 0x1 | R/W | |
0 = Load4 mode is active | ||||
1 = Normal (default) | ||||
4 | RST2BLKZ. Activates the RST2BLKZ function of the DMD. Refer to Table 7-12 for setting RST2BLKZ. | 0x1 | R/W |