JAJSIP7D September 2015 – September 2020 DLPC910
PRODUCTION DATA
The DESTOP_BUS_SWAP register is used for configuring the DLPC910 output LVDS buses to the DMD. To simplify board layout design, swapping the buses may reduce routing constraints. If the buses are swapped in hardware, then the appropriate setting that matches the hardware must be set after a power cycle or a reset to the DLPC910.
ADDRESS | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0x0028 | 0 | Enables
Bus swap for A and B output DMD buses. SCTRLs for A and B output
buses are also swapped. 0 = un-swapped (default) 1 = swapped |
0x0 | R/W |
1 | Enables
Bus swap for C and D output DMD buses. SCTRLs for C and D output
buses are also swapped. 0 = un-swapped (default) 1 = swapped |
0x0 | R/W | |
3:2 | UNUSED | 0x0 | R | |
7-4 | UNUSED | 0x0 | R | |
8 | Enable
data and serial control output on buses. Valid only when DLPC910 is
connected to a DLP6500 DMD. 0 = A and B active (default). C and D are deactivated. 1 = C and D active. A and B are deactivated. |
0x0 | R/W | |
31:9 | UNUSED | 0x0 | R |