JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
The imaging subsystem (ISS) deals with the processing of the pixel data coming from an external image sensor or data from memory (image format encoding and decoding can be done to and from memory). With its subparts, such as interfaces and interconnects, image signal processor (ISP), and still image coprocessor (SIMCOP), the ISS is a key component for the following applications:
The ISS offers the following features:
For more information, see chapter Imaging Subsystem of the device TRM.