JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
The MIPI D-PHY signals include the CSI2 camera serial interfaces to or from the Device.
For more information regarding the MIPI-PHY signals and corresponding balls, see Table 4-8, CSI2 Signal Descriptions.
For more information, you can also see the MIPI D-PHY specification v1-01-00_r0-03 (specifically the Interconnect and Lane Configuration and Annex B Interconnect Design Guidelines chapters).
In the next section, the PCB guidelines of the following differential interfaces are presented:
Table 7-10 lists the MIPI D-PHY interface signals in the Device.