JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see the Timers section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
timer1 | PWM output/event trigger input | IO | D14,R7 |
timer2 | PWM output/event trigger input | IO | D15,D6 |
timer3 | PWM output/event trigger input | IO | C5,F14,L1 |
timer4 | PWM output/event trigger input | IO | C14,C6,L2 |
timer5 | PWM output/event trigger input | IO | E7,N4 |
timer6 | PWM output/event trigger input | IO | F7,R5 |
timer7 | PWM output/event trigger input | IO | B6,F15 |
timer8 | PWM output/event trigger input | IO | F16 |