JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
The device has eight GP timers: TIMER1 through TIMER8.
Each timer can be clocked from the system clock (19.2, 20, or 27 MHz) or the 32-kHz clock. Select the clock source at the power, reset, and clock management (PRCM) module level.
Each timer provides an interrupt through the device IRQ_CROSSBAR.
Each timer is connected to an external pin by their PWM output or their event capture input pin (for external timer triggering).