JAJSE42E November 2016 – May 2018 DM505
PRODUCTION DATA.
NOTE
For more information, see the Serial Communication Interface / DCAN section of the Device TRM.
CAUTION
The IO timings provided in Section 5.9, Timing Requirements and Switching Characteristics are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 5-62.