JAJSG60B September 2018 – December 2022 DP83869HM
PRODUCTION DATA
The DP83869HM supports the 1000Base-X Fiber Ethernet protocol as defined in IEEE 802.3 standard. In 1000M Fiber mode, the PHY will use two differential channels for communication. In fiber mode, the speed is not decided through auto-negotiation. Both sides of the link must be configured to the same operating speed. The PHY can be configured to operate in 1000BASE-X through the register settings (Section 9.4.8) or strap settings (Section 9.5.1.2).