JAJSG60C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
If an external clock oscillator is used, then it must be directly connected to XI. XO should be left floating.
The CMOS 25MHz oscillator specifications are listed in Table 8-2 .
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Frequency | 25 | MHz | |||
Frequency Tolerance | Operational Temperature, 1 Year Aging | ±100 | ppm | ||
Rise / Fall Time | 20% - 80% | 5 | ns | ||
Symmetry | Duty Cycle | 40% | 60% |