JAJSG60C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
In applications where copper Ethernet interface is used, magnetic isolation is required. Magnetics can be discrete or integrated in the Ethernet cable connector. The DP83869HM will operate with discrete and integrate magnetics if they meet the electrical specifications listed in Table 8-3.
PARAMETER | TEST CONDITIONS | TYP | UNIT |
---|---|---|---|
Turns Ratio | ±2% Tolerance | 1:1 | - |
Insertion Loss | 1-100MHz | -1 | dB |
Return Loss | 1-30MHz | -16 | dB |
30-60MHz | -12 | dB | |
60-80MHz | -10 | dB | |
Differential to Common Mode Rejection | 1-50MHz | -30 | dB |
60-150MHz | -20 | dB | |
Crosstalk | 30MHz | -35 | dB |
60MHz | -30 | dB | |
Open Circuit Inductance | 8mA DC Bias | 350 | µH |
Isolation | HPOT | 1500 | Vrms |