JAJSG60C September 2018 – April 2024 DP83869HM
PRODUCTION DATA
PIN NAME | STRAP NAME | PIN # | DEFAULT | |||
---|---|---|---|---|---|---|
LED_0 | ANEG_DIS | 47 | 0 | 0 | Fiber Auto Negotiation | |
1 | Fiber Force Mode | |||||
LED_1 | ANEGSEL_0 | 46 | 0 | ANEGSEL_1 | ANEGSEL_0 | |
LED_2 | ANEGSEL_1 | 45 | 0 | 0 | 0 | Copper : Auto-negotiation ( 1000/100 Advertised), Auto MDIX |
1 | 1 | Copper : Auto Negotiation ( 1000 Advertised), Auto MDIX | ||||
RX_CTRL | MIRROR_EN | 38 | 0 | 0 | Copper: Mirror Disable | |
1 | Copper: Mirror Enable | |||||
RX_CLK | LINK_LOSS | 32 | 0 | 0 | Link Loss Pass Thru Enabled | |
1 | Link Loss Pass Thru Disabled |
In 1000M media converter mode, Cu Auto-negotiation does not downgrade to 100Mbps if LP supports only 100Mbps and link will fail.