JAJSG60B September 2018 – December 2022 DP83869HM
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | TD_P_A | I/O | Analog | Differential Transmit and Receive Signals |
2 | TD_M_A | I/O | Analog | Differential Transmit and Receive Signals |
3 | VDDA2P5 | I | Power | 2.5-V Analog Supply (+/-5%). Each pin requires a 1-µF and 0.1-µF capacitor to GND. |
4 | TD_P_B | I/O | Analog | Differential Transmit and Receive Signals |
5 | TD_M_B | I/O | Analog | Differential Transmit and Receive Signals |
6 | VDD1P1 | I | Power | 1.1-V Digital Supply (+/-10%). Each pin requires a 1-µF and 0.1-µF capacitor to GND. |
7 | TD_P_C | I/O | Analog | Differential Transmit and Receive Signals |
8 | TD_M_C | I/O | Analog | Differential Transmit and Receive Signals |
9 | VDDA2P5 | I | Power | 2.5-V Analog Supply (+/-5%). Each pin requires a 1-µF and 0.1-µF capacitor to GND. |
10 | TD_P_D | I/O | Analog | Differential Transmit and Receive Signals |
11 | TD_M_D | I/O | Analog | Differential Transmit and Receive Signals |
12 | RBIAS | I | — | Bias Resistor Connection. An 11 kΩ +/-1% resistor should be connected from RBIAS to GND. |
13 | VDDA1P8_1 | I | Power | No external supply is required for this pin in two-supply mode. When unused, no connections should be made to these pins. In three-supply mode, an external 1.8V(+/-5%) supply can be connected to these pins. When using an external supply, each pin requires a 1-µF and 0.1-µF capacitor to GND. |
14 | SON | O | Analog | Differential SGMII or Fiber Data Output: This signal carries data from the PHY to the MAC, fiber transceiver, or link partner in SGMII and fiber modes. This pin should be AC-coupled to the distant device through a 0.1-µF capacitor. This pin provides LVDS signals, additional components may be required for the optical transceiver. |
15 | SOP | O | Analog | Differential SGMII or Fiber Data Output: This signal carries data from the PHY to the MAC, fiber transceiver, or link partner in SGMII and fiber modes. This pin should be AC-coupled to the distant device through a 0.1-µF capacitor. This pin provides LVDS signals, additional components may be required for the optical transceiver |
16 | SIP | I | Analog | Differential SGMII or Fiber Data Input: This signal carries data from the MAC, fiber transceiver, or link partner, to the PHY in SGMII and fiber modes. This pin should be AC-coupled to the distant device through a 0.1-µF capacitor. This pin accepts LVDS signals, additional components may be required for the optical transceiver |
17 | SIN | I | Analog | Differential SGMII or Fiber Data Input: This signal carries data from the MAC, fiber transceiver, or link partner, to the PHY in SGMII and fiber modes. This pin should be AC-coupled to the distant device through a 0.1-µF capacitor. This pin accepts LVDS signals, additional components may be required for the optical transceiver |
18 | VDDIO | I | Power | I/O Power: 1.8 V (±5%), 2.5 V (±5%) or 3.3 V (±5%). Each pin requires a 1-µF and 0.1-µF capacitor to GND |
19 | XO | O | Clock | CRYSTAL OSCILLATOR OUTPUT: Second terminal for 25 MHz crystal. Must be left floating if a clock oscillator is used. |
20 | XI | I | Clock | CRYSTAL OSCILLATOR INPUT: 25 MHz oscillator or crystal input. |
21 | JTAG_CLK/TX_ER | I | WPU | JTAG TEST CLOCK: IEEE 1149.1 Test Clock input, primary clock source for all test logic input and output controlled by the testing entity. MII Mode: In MII mode, this pin will be configured as TX_ER pin and will be sourced from MAC to PHY. Use of this pin is optional. |
22 | JTAG_TDO/GPIO_1 | O | — | JTAG TEST DATA OUTPUT: IEEE 1149.1 Test Data Output pin, the most recent test results are scanned out of the device via TDO. General Purpose I/O: This signal provides a multi-function configurable I/O. Please refer to the GPIO_MUX_CTRL register for details. |
23 | JTAG_TMS | I | WPU | JTAG TEST MODE SELECT: IEEE 1149.1 Test Mode Select pin, the TMS pin sequences the Tap Controller (16-state FSM) to select the desired test instruction. It is recommended to apply 3 clock cycles with JTAG_TMS high to reset the JTAG. |
24 | JTAG_TDI/SD | I | WPU | JTAG TEST DATA INPUT: IEEE 1149.1 Test Data Input pin, test data is scanned into the device via TDI. SD: In 1000Base-X and 100Base-FX mode, this pin will act as Signal Detect. This should be connected to Signal Detect of optical transceiver. |
25 | TX_D3 | I | WPD | TRANSMIT DATA: Signal TX_D[3:0] carries data from the MAC to the PHY in RGMII mode and MII mode. Data is synchronous to the transmit clock. In RGMII mode GTX_CLK is the transmit clock and in MII mode TX_CLK is the transmit clock. |
26 | TX_D2 | I | WPD | |
27 | TX_D1 | I | WPD | |
28 | TX_D0 | I | WPD | |
29 | GTX_CLK/TX_CLK | I/O | WPD | RGMII TRANSMIT CLOCK: This continuous clock signal is sourced from the MAC layer to the PHY. Nominal frequency is 125 MHz in 1000 Mbps mode. This pin will be Input in RGMII mode. MII TRANSMIT CLOCK: In MII mode, this pin provides a 25-MHz reference clock for 100-Mbps speed and a 2.5-MHz reference clock for 10-Mbps speed. This pin will be output in MII mode. This pin will be GTX_CLK by default and can be changed to TX_CLK by register configurations. |
30 | VDDIO | I | Power | I/O Power: 1.8 V (±5%), 2.5 V (±5%) or 3.3 V (±5%). Each pin requires a 1-µF and 0.1-µF capacitor to GND |
31 | VDD1P1 | I | Power | 1.1-V Digital Supply (+/-10%). Each pin requires a 1-µF and 0.1-µF capacitor to GND. |
32 | RX_CLK | O | Strap, WPD | RECEIVE CLOCK: Provides the recovered receive clocks for different modes of operation: 125 MHz in 1000 Mbps RGMII mode. |
33 | RX_D0 | O | Strap, WPD | RECEIVE DATA: Signal RX_D[3:0] carries data from the PHY to the MAC in RGMII mode and in MII mode. Symbols received on the cable are decoded and presented on these pins synchronous to RX_CLK. |
34 | RX_D1 | O | Strap, WPD | |
35 | RX_D2 | O | Strap, WPD | |
36 | RX_D3 | O | Strap, WPD | |
37 | TX_CTRL/TX_EN | I | WPD | TRANSMIT CONTROL: In RGMII mode, TX_CTRL combines the transmit enable and the transmit error signal inputs from the MAC using both clock edges. TX_EN: In MII mode, this pin will function as TX_EN. |
38 | RX_CTRL/RX_DV | O | WPD | RECEIVE CONTROL: In RGMII mode, the receive data available and receive error are combined (RXDV_ER) using both rising and falling edges of the receive clock (RX_CLK). RX_DV: In MII mode, this pin will function as RX_DV. |
39 | VDD1P1 | I | Power | 1.1-V Digital Supply (+/-10%). Each pin requires a 1-µF and 0.1-µF capacitor to GND. |
40 | CLK_OUT | O | Clock | CLOCK OUTPUT: Output clock |
41 | MDIO | I/O | — | MANAGEMENT DATA I/O: Bi-directional management instruction/data signal that may be sourced by the management station or the PHY. This open-drain pin requires a 1.5kΩ pull-up resistor. |
42 | MDC | I | — | MANAGEMENT DATA CLOCK: Synchronous clock to the MDIO serial management input/output data. This clock may be asynchronous to the MAC transmit and receive clocks. The maximum clock rate is 25MHz. There is no minimum clock rate. |
43 | RESET_N | I | — | RESET_N: This pin is an active-low reset input that initializes or re-initializes all the internal registers of the DP83869. Asserting this pin low for at least 1µs will force a reset process to occur. It is in IO voltage domain. A 100Ω resistor and 47uF capacitor are required to be connected in series between RESET_N pin and Ground. |
44 | INT_N/PWDN_N | I/O | — | INTERRUPT / POWER DOWN: The default function of this pin is POWER DOWN. POWER DOWN: This is an Active Low Input. Asserting this signal low enables the power-down mode of operation. In this mode the device powers down and consumes minimum power. Register access is available through the Management Interface to configure and power up the device. INTERRUPT: The interrupt pin is an open-drain, active low output signal indicating an interrupt condition has occurred. Register access is required to determine which event caused the interrupt. TI recommends using an external 2.2-kΩ resistor connected to the VDDIO supply. When register access is disabled through pin option, the interrupt will be asserted for 500ms before self-clearing. |
45 | LED_2/GPIO_0 | I/O | Strap, WPD | LED_2: Part of VIO voltage domain. General Purpose I/O: This signal provides a multi-function configurable I/O. Please refer to the GPIO_MUX_CTRL register for details. |
46 | LED_1/RX_ER | O | Strap, WPD | LED_1: Part of VIO voltage domain. MII Mode: In MII mode this pin will be configured as RX_ER. This pin is asserted high synchronously to rising edge of RX_CLK. Use of this pin is optional. |
47 | LED_0 | O | Strap, WPD | LED_0: This pin is part of the VDDIO voltage domain |
48 | VDDA1P8_2 | I | Power | No external supply is required for this pin in two-supply mode. When unused, no connections should be made to these pins. In three-supply mode, an external 1.8V(+/-5%) supply can be connected to these pins. When using an external supply, each pin requires a 1-µF and 0.1-µF capacitor to GND. |
Pin Functionality definitions are given below:
PIN NO | PIN NAME | RESET | COPPER MODE | ||||||
MII | RGMII | SGMII | |||||||
PIN STATE | PULL/HI-Z | PIN STATE | PULL/HI-Z | PIN STATE | PULL/HI-Z | PIN STATE | PULL/HI-Z | ||
14 | SON | O | Hi-Z | O | Hi-Z | O | Hi-Z | O | 50Ω |
15 | SOP | O | Hi-Z | O | Hi-Z | O | Hi-Z | O | 50Ω |
16 | SIP | I | Hi-Z | I | Hi-Z | I | Hi-Z | I | 50Ω |
17 | SIN | I | Hi-Z | I | Hi-Z | I | Hi-Z | I | 50Ω |
21 | JTAG_CLK/ TX_ER | I | PU | I | PU | I | PU | I | PU |
22 | JTAG_TDO / GPIO_1 | I | PD | O | Hi-Z | O | Hi-Z | O | Hi-Z |
23 | JTAG_TMS | I | PU | I | PU | I | PU | I | PU |
24 | JTAG_TDI / SD | I | PU | I | PU | I | PU | I | PU |
25 | TX_D3 | I | PD | I | PD | I | PD | I | PD |
26 | TX_D2 | I | PD | I | PD | I | PD | I | PD |
27 | TX_D1 | I | PD | I | PD | I | PD | I | PD |
28 | TX_D0 | I | PD | I | PD | I | PD | I | PD |
29 | GTX_CLK / TX_CLK | I | PD | O | PD | I | PD | I | PD |
32 | RX_CLK | I | PD | O | Hi-Z | O (125MHz) | Hi-Z | I | PD |
33 | RX_D0 | I | PD | O | Hi-Z | O | Hi-Z | I | PD |
34 | RX_D1 | I | PD | O | Hi-Z | O | Hi-Z | I | PD |
35 | RX_D2 | I | PD | O | Hi-Z | O | Hi-Z | I | PD |
36 | RX_D3 | I | PD | O | Hi-Z | O | Hi-Z | I | PD |
37 | TX_CTRL / TX_EN | I | PD | I | PD | I | PD | I | PD |
38 | RX_CTRL / RX_DV | I | PD | O | Hi-Z | O | Hi-Z | I | Hi-Z |
40 | CLK_OUT | O (25MHz) | Hi-Z | O (25MHz) | Hi-Z | O (25MHz) | Hi-Z | O (25MHz) | Hi-Z |
41 | MDIO | I | Hi-Z | I/O | Hi-Z | I/O | Hi-Z | I/O | Hi-Z |
42 | MDC | I | Hi-Z | I | Hi-Z | I | Hi-Z | I | Hi-Z |
43 | RESET_N | I | PU | I | PU | I | PU | I | PU |
44 | INT_N / PWDN_N | I | PU | I/O | PU/OD-PU | I/O | PU/OD-PU | I/O | PU/OD-PU |
45 | LED_2 / GPIO_0 | I | PD | I/O | Hi-Z | I/O | Hi-Z | I/O | Hi-Z |
46 | LED_1 / RX_ER | I | PD | O | Hi-Z | O | Hi-Z | O | Hi-Z |
47 | LED_0 | I | PD | O | Hi-Z | O | Hi-Z | O | Hi-Z |
PIN NO | PIN NAME | MEDIA CONVERTOR | BRIDGE MODE | ||||
RGMII TO SGMII | SGMII TO RGMII | ||||||
PIN STATE | PULL/HI-Z | PIN STATE | PULL/HI-Z | PIN STATE | PULL/HI-Z | ||
14 | SON | O | 50Ω | O | 50Ω | O | 50Ω |
15 | SOP | O | 50Ω | O | 50Ω | O | 50Ω |
16 | SIP | I | 50Ω | I | 50Ω | I | 50Ω |
17 | SIN | I | 50Ω | I | 50Ω | I | 50Ω |
21 | JTAG_CLK/ TX_ER | I | PU | I | PU | I | PU |
22 | JTAG_TDO / GPIO_1 | O | Hi-Z | O | Hi-Z | O | Hi-Z |
23 | JTAG_TMS | I | PU | I | PU | I | PU |
24 | JTAG_TDI / SD | I | PU | I | PU | I | PU |
25 | TX_D3 | I | PD | I | PD | I | PD |
26 | TX_D2 | I | PD | I | PD | I | PD |
27 | TX_D1 | I | PD | I | PD | I | PD |
28 | TX_D0 | I | PD | I | PD | I | PD |
29 | GTX_CLK / TX_CLK | I | PD | I | PD | I | PD |
32 | RX_CLK | I | PD | O | Hi-Z | O | Hi-Z |
33 | RX_D0 | I | PD | O | Hi-Z | O | Hi-Z |
34 | RX_D1 | I | PD | O | Hi-Z | O | Hi-Z |
36 | RX_D2 | I | PD | O | Hi-Z | O | Hi-Z |
36 | RX_D3 | I | PD | O | Hi-Z | O | Hi-Z |
37 | TX_CTRL / TX_EN | I | PD | I | PD | I | PD |
38 | RX_CTRL / RX_DV | I | PD | O | Hi-Z | O | Hi-Z |
40 | CLK_OUT | O (25MHz) | Hi-Z | O (25MHz) | Hi-Z | O (25MHz) | Hi-Z |
41 | MDIO | I/O | Hi-Z | I/O | Hi-Z | I/O | Hi-Z |
42 | MDC | I | Hi-Z | I | Hi-Z | I | Hi-Z |
43 | RESET_N | I | PU | I | PU | I | PU |
44 | INT_N / PWDN_N | I/O | PU/OD-PU | I/O | PU/OD-PU | I/O | PU/OD-PU |
45 | LED_2 / GPIO_0 | I/O | Hi-Z | I/O | Hi-Z | I/O | Hi-Z |
46 | LED_1 / RX_ER | O | Hi-Z | O | Hi-Z | O | Hi-Z |
47 | LED_0 | O | Hi-Z | O | Hi-Z | O | Hi-Z |
PIN NO | PIN NAME | IEEE PWDN | MII ISOLATE | ||
PIN STATE | PULL/HI-Z | PIN STATE | PULL/HI-Z | ||
14 | SON | O | 50Ω | O | 50Ω |
15 | SOP | O | 50Ω | O | 50Ω |
16 | SIP | I | 50Ω | I | 50Ω |
17 | SIN | I | 50Ω | I | 50Ω |
21 | JTAG_CLK/ TX_ER | I/O | PU | I | PU |
22 | JTAG_TDO / GPIO_1 | O | Hi-Z | O | Hi-Z |
23 | JTAG_TMS | I | PU | I | PU |
24 | JTAG_TDI / SD | I | PU | I | PU |
25 | TX_D3 | I | PD | I | PD |
26 | TX_D2 | I | PD | I | PD |
27 | TX_D1 | I | PD | I | PD |
28 | TX_D0 | I | PD | I | PD |
29 | GTX_CLK / TX_CLK | I | PD | I | PD |
32 | RX_CLK | O (2.5MHz) | Hi-Z | I | PD |
33 | RX_D0 | O | Hi-Z | I | PD |
34 | RX_D1 | O | Hi-Z | I | PD |
36 | RX_D2 | O | Hi-Z | I | PD |
36 | RX_D3 | O | Hi-Z | I | PD |
37 | TX_CTRL / TX_EN | I | PD | I | PD |
38 | RX_CTRL / RX_DV | O | Hi-Z | I | PD |
40 | CLK_OUT | O (25MHz) | Hi-Z | O (25MHz) | Hi-Z |
41 | MDIO | I | Hi-Z | I | Hi-Z |
42 | MDC | I | Hi-Z | I | Hi-Z |
43 | RESET_N | I | PD | I | PU |
44 | INT_N / PWDN_N | I/O | PU/OD-PU | I/O | PU/OD-PU |
45 | LED_2 / GPIO_0 | O | Hi-Z | O | Hi-Z |
46 | LED_1 / RX_ER | O | Hi-Z | O | Hi-Z |
47 | LED_0 | O | Hi-Z | O | Hi-Z |