JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the DRV2665 device to the master device as shown in Figure 7-8. With the exception of the last data byte, the master device responds with an acknowledge bit after receiving each data byte.