JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | FIFO_EMPTY[0] | FIFO_FULL[0] | |||||
RO-1 | RO-0 |
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
7-2 | Reserved | ||||
1 | FIFO_EMPTY | RO | 1 | Indicates that the internal 100-byte FIFO is empty. | |
0 | FIFO is not empty. | ||||
1 | FIFO is empty. | ||||
0 | FIFO_FULL | RO | 0 | Indicates that the internal100-byte FIFO is full and cannot accept data until another byte has played through the internal DAC. | |
0 | FIFO is not full. | ||||
1 | FIFO is full. |