JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
ƒSCL | Frequency at the SCL pin with no wait states | 400 | kHz | ||
tw(H) | Pulse duration, SCL high | 0.6 | µs | ||
tw(L) | Pulse duration, SCL low | 1.3 | µs | ||
tsu(1) | Setup time, SDA to SCL | 100 | ns | ||
th(1) | Hold time, SCL to SDA | 10 | ns | ||
tBUF | Bus free time between stop and start condition | 1.3 | µs | ||
tsu(2) | Setup time, SCL to start condition | 0.6 | µs | ||
th(2) | Hold time, start condition to SCL | 0.6 | µs | ||
tsu(3) | Setup time, SCL to stop condition | 0.6 | µs |