JAJSPN8C May 2012 – January 2023 DRV2665
PRODUCTION DATA
A multiple-byte data write transfer is identical to a single-byte data write transfer except that multiple data bytes are transmitted by the master device to the DRV2665 device. After receiving each data byte, the DRV2665 device responds with an acknowledge bit as shown in Figure 7-6.