JAJSCU3 December 2016 DRV401-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CCdiag | 13 | I | Control input for wire-break detection: high = enable |
DEMAG | 2 | I | Control input; See the Demagnetization section. |
ERROR | 1 | O | Error flag: open-drain output. See the Error Conditions section. |
GAIN | 3 | I | Control input for open-loop gain: low = normal, high = −8 dB |
GND1 | 17 | — | Ground connection |
GND2 | 9 | — | Ground connection. Connect to GND1. |
IAIN1 | 8 | I | Inverting input of differential amplifier |
IAIN2 | 7 | I | Noninverting input of differential amplifier |
ICOMP1 | 11 | O | Output 1 of compensation coil driver |
ICOMP2 | 10 | O | Output 2 of compensation coil driver |
IS1 | 18 | I/O | Probe connection 1 |
IS2 | 16 | I/O | Probe connection 2 |
OVER-RANGE | 14 | O | Open-drain output for overrange indication: low = overrange |
PWM | 19 | O | PWM output from probe circuit (inverted) |
PWM | 20 | O | PWM output from probe circuit |
REFOUT | 4 | O | Output for internal 2.5-V reference voltage |
REFIN | 5 | I | Input for zero reference to differential amplifier |
Thermal pad | — | — | Exposed thermal pad. Connect to GND1. |
VDD1 | 15 | — | Supply voltage |
VDD2 | 12 | — | Supply voltage. Connect to VDD1. |
VOUT | 6 | O | Output for differential amplifier |