JAJSCU3 December 2016 DRV401-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage | 7 | V | |
Signal input pin | −0.5 | VDD + 0.5 | ||
Differential amplifier | Signal input pin | –10 | 10 | |
Current | Signal input pin, IS1 and IS2 | –75 | 75 | mA |
Pins other than IS1 and IS2 | –25 | 25 | ||
ICOMP short circuit | 0 | 250 | ||
Temperature | Operating, TA | –50 | 150 | °C |
Junction, TJ | 150 | |||
Storage, Tstg | –55 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002 (1) | Pins IAIN1 and IAIN2 | ±1000 | V |
All other pins | ±5000 | ||||
Charged-device model (CDM), per AEC Q100-011 | All pins | ±1000 | |||
Corner pins | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Power supply voltage, VDD1, VDD2 | 4.5 | 5 | 5.5 | V | |
Specified temperature range | –40 | 25 | +125 | °C |
THERMAL METRIC(1) | DRV401-Q1 | UNIT | |
---|---|---|---|
RGW (VQFN) |
|||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 22.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 12.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 12.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIFFERENTIAL AMPLIFIER | ||||||
VOS | Offset voltage, RTO(1)(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V Gain = 4 V/V |
±0.01 | ±0.1 | mV | |
dVOS/dT | Offset voltage drift, RTO(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V TA = –40°C to 125°C ICOMP = 0 mA |
±0.1 | ±1 | µV/°C | |
CMRR | Offset voltage vs common-mode, RTO | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V −1 V to 6 V, VREF = 2.5 V |
±50 | ±250 | µV/V | |
PSRR | Offset voltage vs power supply, RTO | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V VREF not included |
±4 | ±50 | µV/V | |
SIGNAL INPUT | ||||||
Common-mode voltage range | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V |
–1 | (VDD) + 1 | V | ||
SIGNAL OUTPUT | ||||||
Signal overrange indication (OVER-RANGE), delay(2) | RL = 10 kΩ to 2.5 V, VREFIN = 2.5 V, TA = –40°C to 125°C, ICOMP = 0 mA, VIN = 1-V step. See (2) |
2.5 to 3.5 | µs | |||
Voltage output swing from negative rail(2), OVER-RANGE trip level |
RL = 10 kΩ to 2.5 V VREFIN = 2.5 V I = 2.5 mA, CMP trip level |
48 | 85 | mV | ||
Voltage output swing from positive rail(2), OVER-RANGE trip level |
RL = 10 kΩ to 2.5 V VREFIN = 2.5 V I = −2.5 mA, CMP trip level |
VDD – 85 | VDD – 48 | mV | ||
ISC | Short-circuit current(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V VOUT connected to GND |
–18 | mA | ||
RL = 10 kΩ to 2.5 V VREFIN = 2.5 V VOUT connected to VDD |
20 | mA | ||||
Gain, VOUT/VIN_DIFF | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V TA = –40°C to 125°C |
4 | V/V | |||
Gain error | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V |
±0.02% | ±0.3% | |||
Gain error drift | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V TA = –40°C to 125°C ICOMP = 0 mA |
±0.1 | ppm/°C | |||
Linearity error | VREFIN = 2.5 V RL = 1 kΩ |
10 | ppm | |||
FREQUENCY RESPONSE | ||||||
BW–3 dB | Bandwidth(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V |
2 | MHz | ||
SR | Slew rate(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V CMVR = −1 V to 4 V |
6.5 | V/µs | ||
tS | Settling time, large-signal(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V dV ±2 V to 1%, no external filter |
0.9 | µs | ||
Settling time(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V dV ±0.4 V to 0.01% |
14 | µs | |||
INPUT RESISTANCE | ||||||
Differential | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V |
16.5 | 20 | 23.5 | kΩ | |
Common-mode | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V |
41 | 50 | 59 | kΩ | |
External reference input | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V |
41 | 50 | 59 | kΩ | |
NOISE | ||||||
en | Output voltage noise density, RTO(2) | RL = 10 kΩ to 2.5 V VREFIN = 2.5 V f = 1 kHz, compensation loop disabled |
170 | nV/√Hz | ||
COMPENSATION LOOP | ||||||
DC STABILITY | ||||||
Offset error (3) | Probe f = 250 kHz, RLOAD = 20 Ω, deviation from 50% PWM, pin gain = L |
0.03% | ||||
Offset error drift (2) | Probe f = 250 kHz, RLOAD = 20 Ω, deviation from 50% PWM, pin gain = L, TA = –40°C to 125°C |
7.5 | ppm/°C | |||
Gain (2) | Probe f = 250 kHz, RLOAD = 20 Ω, pin gain = L, |VICOMP1| – |VICOMP2| |
–200 | 25 | 200 | ppm/V | |
PSRR | Power-supply rejection ratio | Probe f = 250 kHz, RLOAD = 20 Ω | 500 | ppm/V | ||
FREQUENCY RESPONSE | ||||||
Open-loop gain | Probe f = 250 kHz, RLOAD = 20 Ω, two modes, 7.8 kHz | 24/32 | dB | |||
PROBE COIL LOOP | ||||||
Input voltage clamp range | Field probe current < 50 mA | –0.7 to VDD + 0.7 | V | |||
RHIGH | Internal resistor, IS1 or IS2 to VDD1 (2) | 47 | 59 | 71 | Ω | |
RLOW | Internal resistor, IS1 or IS2 to GND1 (2) | 60 | 75 | 90 | Ω | |
Resistance mismatch between IS1 and IS2 (2) | ppm of RHIGH + RLOW | 300 | 1500 | ppm | ||
Total input resistance | TA = –40°C to 125°C ICOMP = 0 mA |
134 | 200 | Ω | ||
Comparator threshold current | 22 | 28 | 34 | mA | ||
Minimum probe loop half-cycle (2) | 250 | 280 | 310 | ns | ||
Probe loop minimum frequency | 250 | kHz | ||||
No oscillation detect (error) suppression | 35 | µs | ||||
COMPENSATION COIL DRIVER, H-BRIDGE | ||||||
Peak current (2) | VICOMP1 − VICOMP2 = 4 VPP
TA = –40°C to 125°C ICOMP = 0 mA |
250 | mA | |||
Voltage swing | 20-Ω load | 4.2 | VPP | |||
VOCM | Output common-mode voltage | VDD2 / 2 | V | |||
Wire break detect, threshold current (4) | 33 | 57 | mA | |||
VOLTAGE REFERENCE | ||||||
Voltage (2) | No load | 2.495 | 2.5 | 2.505 | V | |
Voltage drift (2) | No load, TA = – 40°C to 125°C ICOMP = 0 mA |
±5 | ±50 | ppm/°C | ||
PSRR | Power-supply rejection ratio(2) | ±15 | ±200 | µV/V | ||
Load regulation(2) | Load to GND and VDD
dI = 0 mA to 5 mA |
0.15 | mV/mA | |||
ISC | Short-circuit current | REFOUT connected to VDD | 20 | mA | ||
REFOUT connected to GND | –18 | mA | ||||
DEMAGNETIZATION | ||||||
Duration | At TA = –40°C to 125°C ICOMP = 0 mA; see the Demagnetization section |
106 | 130 | ms | ||
DIGITAL I/O | ||||||
LOGIC INPUTS (DEMAG, GAIN, and CCdiag PINS) | ||||||
Pull-up high current (CCdiag) | CMOS-type levels, 3.5 < VIN < VDD | 160 | µA | |||
Pull-up low current (CCdiag) | CMOS-type levels, 0 < VIN < 1.5 | 5 | µA | |||
Logic input leakage current | CMOS-type levels, 0 < VIN < VDD | 0.01 | µA | |||
Logic level, input: L/H | CMOS-type levels | 2.1/2.8 | ||||
Hysteresis | CMOS-type levels | 0.7 | ||||
OUTPUTS (ERROR AND OVER-RANGE PINS) | ||||||
Logic level, output: L | 4-mA sink | 0.3 | V | |||
Logic level, input: H | No internal pull-up | |||||
OUTPUTS (PWM AND PWM PINS) | ||||||
Logic level L | Push-pull type, 4-mA sink | 0.2 | V | |||
Logic level H | Push-pull type, 4-mA source | VDD – 0.4 | V | |||
POWER SUPPLY | ||||||
VDD | Specified voltage range | TA = –40°C to 125°C ICOMP = 0 mA |
4.5 | 5 | 5.5 | V |
VRST | Power-on reset threshold | 1.8 | V | |||
IQ | Quiescent current [I(VDD1) + I(VDD2)] | ICOMP = 0 mA, sensor not connected | 6.8 | mA | ||
Brownout voltage level | 4 | V | ||||
Brownout indication delay | 135 | µs | ||||
TEMPERATURE RANGE | ||||||
TJ | Specified range | –40 | 125 | °C | ||
TJ | Operating range | –50 | 150 | °C |
Measurements by Vacuumschmelze GmbH. | ||
TA = −50°C |
TA = 150°C | ||
Sensor M4645−X080, RSHUNT = 10 Ω, Mode = Low | ||
Soldered DWP−20 with 1-in2 copper pad. Measurements by Vacuumschmelze GmbH. |
Measurements by Vacuumschmelze GmbH. | ||
TA = 25°C |