JAJSFF6B june 2018 – september 2020 DS90C189-Q1
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
TCIT | IN_CLK Transition Time Figure 7-5 | MODE0 = GND | 1 | 4 | ns | |
MODE0 = VDD | 1 | 2 | ns | |||
TCIP | IN_CLK Period Figure 7-6 | MODE0 = GND | 9.53 | T(1) | 40 | ns |
MODE0 = VDD | 5.40 | T | 20 | ns | ||
TCIH | IN_CLK High Time | See Figure 7-6 | 0.35T | 0.5T | 0.65T | ns |
TCIL | IN_CLK Low Time | 0.35T | 0.5T | 0.65T | ns | |
TXIT | IN_n Transition Time | See Figure 7-5 | 1.5 | 0.3T | ns |