JAJSFF6B june 2018 – september 2020 DS90C189-Q1
PRODUCTION DATA
The DS90C189-Q1's LVDS drivers are compatible with ANSI/TIA/EIA-644-A LVDS receivers. The LVDS drivers can output a power saving low VOD, or a high VOD to enable longer trace and cable lengths by configuring the VODSEL pin.
VODSEL | Result |
---|---|
0 | ±220 mV (440 mVpp) |
1 | ±340 mV (680 mVpp) |
Any unused LVDS outputs that are not powered down due to the MODE0 pin should be externally terminated differentially with a 100 ohm resistor. For example, when driving a timing controller (TCON) that only requires an 8D + C LVDS interface, rather than 8D + 2C, the unused clock line should be terminated near the package of the DS90C189-Q1. For more information regarding the electrical characteristics of the LVDS outputs, refer to the LVDS DC Characteristics and LVDS Switching Specifications.