JAJSA67I April 2004 – February 2019 LM2743
PRODUCTION DATA.
While in normal operation mode, the LM2743 regulates the output voltage by controlling the duty cycle of the high side and low side MOSFETs (see 代表的なアプリケーションの図). The equation governing output voltage is:
The PWM frequency is adjustable between 50 kHz and 1 MHz and is set by an external resistor, RFADJ, between the FREQ pin and ground. The resistance needed for a desired frequency is approximately:
Where fSW is in Hz and RFADJ is in kΩ.