JAJSA67I April 2004 – February 2019 LM2743
PRODUCTION DATA.
In a buck regulator, the primary switching loop consists of the input capacitor and MOSFET switches. Minimixing the area of this loop reduces the stray inductance, and minimizes noise and possible erratic operation. High quality input capacitors should be placed as close as possible to the MOSFET switches, with the positive side of the input capacitor connected directly to the high-side MOSFET drain, and the ground side of the capacitor connected as close as possible to the low-side MOSFET switch ground connection. Connect all of the low power ground connections directly to the SGND pin. Connect the VCC capacitor directly to the PGND pin.