JAJSAR0B March 2007 – October 2017 LM95214
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SMBDAT, SMBCLK INPUTS | |||||||
VIN(1) | Logical 1 input voltage | 2.1 | V | ||||
VIN(0) | Logical 0 input voltage | 0.8 | V | ||||
VIN(HYST) | SMBDAT and SMBCLK digital input hysteresis | 400 | mV | ||||
IIN(1) | Logical 1 input current | VIN = VDD | 0.005 | 10 | µA | ||
IIN(0) | Logical 0 input current | VIN = 0 V | −0.005 | –10 | µA | ||
CIN | Input capacitance | 5 | pF | ||||
A0 DIGITAL INPUT | |||||||
VIH | Input high voltage | 0.90 × VDD | V | ||||
VIM | Input middle voltage | 0.43 × VDD | 0.57 × VDD | V | |||
V | |||||||
VIL | Input low voltage | 0.10 × VDD | V | ||||
IIN(1) | Logical 1 input current | VIN = VDD | VIN = VDD | –0.005 | –10 | µA | |
IIN(0) | Logical 0 input current | VIN = 0 V | VIN = 0 V | 0.005 | 10 | µA | |
CIN | Input capacitance | 5 | pF | ||||
SMBDAT, TCRIT1, TCRIT2, TCRIT3 DIGITAL OUTPUTS | |||||||
IOH | High level output current | VOH = VDD | 10 | µA | |||
VOL(SMBDAT) | SMBus low level output voltage | IOL = 4 mA | 0.4 | V | |||
IOL = 6 mA | 0.6 | V | |||||
VOL(TCRIT) | TCRIT1, TCRIT2, TCRIT3 low level output voltage | IOL = 6 mA | 0.4 | V | |||
COUT | Digital output capacitance | 5 | pF |