JAJSAR0B March 2007 – October 2017 LM95214
PRODUCTION DATA.
Register Name | Command Byte
(Hex) |
Read/
Write |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR Default (Hex) |
---|---|---|---|---|---|---|---|---|---|---|---|
Remote 1 Offset | 0x31 | R/W | SIGN | 32 | 16 | 8 | 4 | 2 | 1 | 1/2 | 0x00 |
Remote 2 Offset | 0x32 | R/W | SIGN | 32 | 16 | 8 | 4 | 2 | 1 | 1/2 | 0x00 |
Remote 3 Offset | 0x33 | R/W | SIGN | 32 | 16 | 8 | 4 | 2 | 1 | 1/2 | 0x00 |
Remote 4 Offset | 0x34 | R/W | SIGN | 32 | 16 | 8 | 4 | 2 | 1 | 1/2 | 0x00 |
Bit(s) | Bit Name | Read/Write | Description | |
---|---|---|---|---|
7 | SIGN | R/W | Sign bit | All registers have 2’s complement format. The offset range for each remote is +63.5°C/−64°C. The value programmed in this register is directly added to the actual reading of the ADC and the modified number is reported in the remote value registers. |
6 | 32 | R/W | bit weight 32°C | |
5 | 16 | R/W | bit weight 16°C | |
4 | 8 | R/W | bit weight 8°C | |
3 | 4 | R/W | bit weight 4°C | |
2 | 2 | R/W | bit weight 2°C | |
1 | 1 | R/W | bit weight 1°C | |
0 | 1/2 | R/W | bit weight 1/2°C (0.5°C) |