JAJSAR0B March 2007 – October 2017 LM95214
PRODUCTION DATA.
Register Name | Command Byte
(Hex) |
Read/
Write |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR Default (Hex) |
---|---|---|---|---|---|---|---|---|---|---|---|
Conversion Rate | 0×04 | R/W | – | – | – | – | – | – | CR1 | CR0 | 0×02 |
Bit(s) | Bit Name | Read/Write | Description | |
---|---|---|---|---|
7-2 | – | RO | Reserved – will report 0 when read. | |
1-0 | CR[1:0] | R/W | Conversion rate control bits modify the time interval for conversion of the channels enabled. The channels enabled are converted sequentially then standby mode enabled for the remainder of the time interval. | |
CR[1:0] | Conversion Rate | |||
00 | continuous (30 ms to 143 ms) | |||
01 | 0.364 s | |||
10 | 1s | |||
11 | 2.5 s |