JAJSAR0B March 2007 – October 2017 LM95214
PRODUCTION DATA.
When a conversion is disabled for a particular channel it is skipped. The continuous conversion rate is effected all other conversion rates are not effected as extra standby time is inserted to compensate. See Conversion Rate Register description.
Register Name | Command Byte
(Hex) |
Read/
Write |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | POR Default (Hex) |
---|---|---|---|---|---|---|---|---|---|---|---|
Channel Conversion Enable | 0×05 | R/W | – | – | – | R4CE | R3CE | R2CE | R1CE | LCE | 0×1F |
Bit(s) | Bit Name | Read/Write | Description |
---|---|---|---|
7–5 | – | RO | Reserved – will report 0 when read. |
4 | R4CE | R/W | Remote 4 Temperature Conversion Enable
1– Remote 4 temp conversion enabled 0– Remote 4 temp conversion disabled |
3 | R3CE | R/W | Remote 3 Temperature Conversion Enable
1– Remote 3 temp conversion enabled 0– Remote 3 temp conversion disabled |
2 | R2CE | R/W | Remote 2 Temperature Conversion Enable
1– Remote 2 temp conversion enabled 0– Remote 2 temp conversion disabled |
1 | R1CE | R/W | Remote 1 Temperature Conversion Enable
1– Remote 1 temp conversion enabled 0– Remote 1 temp conversion disabled |
0 | LCE | R/W | Local Temperature Conversion Enable
1– Local temp conversion enabled 0– Local temp conversion disabled |