JAJSR90 September 2023 LMQ644A2-Q1
PRODMIX
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVOSNS1/2 | Output Voltage range | 0.8 | 20 | V | ||
VIN1/2 | Input supply voltage range | VIN1, VIN2 | 3 | 36 | V | |
FSW | Frequency | Switching frequency range | 100 | 2200 | kHz | |
IOUT1/2 | Output current range | LMQ644A2 | 0 | 6 | A | |
TJ | Operating junction temperature | –40 | 150 | °C |