JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | MICRO_RESET | IF_SEL |
N/A | N/A | N/A | N/A | N/A | N/A | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | IF_SEL | R/W | 0x00 | 1: Digital Interface accesses the memory 0: Ccontroller accesses the memory |
1 | MICRO_RESET | R/W | 0x00 | 1: Controller Reset 0: Controller Running |
2:7 | Reserved | N/A | 0x00 | Reserved |