JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | ADDR[5] | ADDR[4] | ADDR[3] | ADDR[2] | ADDR[1] | ADDR[0] |
N/A | N/A | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | ADDR[0] | R/W | 0x00 | |
1 | ADDR[1] | R/W | 0x00 | |
2 | ADDR[2] | R/W | 0x00 | |
3 | ADDR[3] | R/W | 0x00 | |
4 | ADDR[4] | R/W | 0x00 | |
5 | ADDR[5] | R/W | 0x00 | |
6:7 | Reserved | N/A | 0x00 | Reserved |