JAJSEA1 December 2017 PGA302
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
N1 [7:0] | |||||||
RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
N1 [15:8] | |||||||
RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 | RW-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0:15 | N1 | R/W | 0x00 | N1 Linearization Coefficient (2's complement value) |