JAJSPJ0C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage(1) | IOH = –100 μA, VI = VIH | VCCA = VCCB = 1.65 V to 4.5 V | VCCO = 0.1 | V | ||||
IOH = –4 mA, VI = VIH | VCCA = VCCB = 1.65 V | 1.2 | |||||||
IOH = –8 mA, VI = VIH | VCCA = VCCB = 2.3 V | 1.9 | |||||||
IOH = –24 mA, VI = VIH | VCCA = VCCB = 3 V | 2.4 | |||||||
IOH = –32 mA, VI = VIH | VCCA = VCCB = 4.5 V | 3.8 | |||||||
VOL | Low-level output voltage | IOL = 100 μA, VI = VIL | VCCA = VCCB = 1.65 V to 4.5 V | 0.1 | V | ||||
IOL = 4 mA, VI = VIL | VCCA = VCCB = 1.65 V | 0.45 | |||||||
IOL = 8 mA, VI = VIL | VCCA = VCCB = 2.3 V | 0.3 | |||||||
IOL = 24 mA, VI = VIL | VCCA = VCCB = 3 V | 0.55 | |||||||
IOL = 32 mA, VI = VIL | VCCA = VCCB = 4.5 V | 0.55 | |||||||
II | Control inputs | VI = VCCA or GND | VCCA = VCCB = 1.65 V to 4.5 V | ±0.5 | ±2 | μA | |||
IBHL(3) | Bus-hold low sustaining current | VI = 0.58 V | VCCA = VCCB = 1.65 V | 15 | μA | ||||
VI = 0.7 V | VCCA = VCCB = 2.3 V | 45 | |||||||
VI = 0.8 V | VCCA = VCCB = 3 V | 75 | |||||||
VI = 1.35 V | VCCA = VCCB = 4.5 V | 100 | |||||||
IBHH(4) | Bus-hold high sustaining current | VI = 1.07 V | VCCA = VCCB = 1.65 V | –15 | μA | ||||
VI = 1.7 V | VCCA = VCCB = 2.3 V | –45 | |||||||
VI = 2 V | VCCA = VCCB = 3 V | –75 | |||||||
VI = 3.15 V | VCCA = VCCB = 4.5 V | –100 | |||||||
IBHLO(5) | Bus-hold low overdrive current | VI = 0 to VCC | VCCA = VCCB = 1.95 V | 200 | μA | ||||
VCCA = VCCB = 2.7 V | 300 | ||||||||
VCCA = VCCB = 3.6 V | 500 | ||||||||
VCCA = VCCB = 5.5 V | 900 | ||||||||
IBHHO(6) | Bus-hold high overdrive current | VI = 0 to VCC | VCCA = VCCB = 1.95 V | –200 | μA | ||||
VCCA = VCCB = 2.7 V | –300 | ||||||||
VCCA = VCCB = 3.6 V | –500 | ||||||||
VCCA = VCCB = 5.5 V | –900 | ||||||||
Ioff | Input and output power-off leakage current | VI or VO = 0 to 5.5 V | VCCA = 0 V, VCCB = 0 to 5.5 V | A Port | ±0.5 | ±2 | μA | ||
VCCA = 0 to 5.5 V, VCCB = 0 V | B Port | ±0.5 | ±2 | ||||||
IOZ | Off-state output current | VO = VCCO or GND, VI = VCCI or GND | OE = VIH | VCCA = VCCB = 1.65 V to 4.5 V | A Port, B Port | ±2 | μA | ||
OE = X | VCCA = 0 V, VCCB = 5.5 V | B Port | ±2 | ||||||
VCCA = 5.5 V, VCCB = 0 V | A Port | ±2 | |||||||
ICCA | Supply current A port | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.65 V to 4.5 V | 20 | μA | ||||
VCCA = 5 V, VCCB = 0 V | 20 | ||||||||
VCCA = 0 V, VCCB = 5 V | –2 | ||||||||
ICCB | Supply current B port | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.65 V to 4.5 V | 20 | μA | ||||
VCCA = 5 V, VCCB = 0 V | –2 | ||||||||
VCCA = 0 V, VCCB = 5 V | 20 | ||||||||
Combined supply current | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.65 V to 4.5 V | 30 | μA | |||||
ΔICCA | Supply-current change DIR | DIR at VCCA - 0.6 V, B port = open, A port at VCCA or GND | VCCA = VCCB = 3 to 5.5 V | 50 | μA | ||||
Ci | Input capacitance control inputs | VI = VCCA or GND | VCCA = VCCB = 3.3 V | 4 | 5 | pF | |||
Cio | Input and output capacitance A or B port | VO = VCCA/B or GND | VCCA = VCCB = 3.3 V | 8.5 | 10 | pF |