JAJSPJ0C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.65 | 5.5 | V | ||
VCCB | 1.65 | 5.5 | ||||
VIH | High-level input voltage(1) | Data inputs(4) | VCCI = 1.65 V to 4.5 V | VCCI × 0.65 | V | |
VCCI = 2.3 V to 2.7 V | 1.7 | |||||
VCCI = 3 V to 3.6 V | 2 | |||||
VCCI = 4.5 V to 5.5 V | VCCI × 0.7 | |||||
VIL | Low-level input voltage(1) | Data inputs(4) | VCCI = 1.65 V to 4.5 V | VCCI × 0.35 | V | |
VCCI = 2.3 V to 2.7 V | 0.7 | |||||
VCCI = 3 V to 3.6 V | 0.8 | |||||
VCCI = 4.5 V to 5.5 V | VCCI × 0.3 | |||||
VIH | High-level input voltage | Control inputs (referenced to VCCA)(5) | VCCI = 1.65 V to 4.5 V | VCCA × 0.65 | V | |
VCCI = 2.3 V to 2.7 V | 1.7 | |||||
VCCI = 3 V to 3.6 V | 2 | |||||
VCCI = 4.5 V to 5.5 V | VCCA × 0.7 | |||||
VIL | Low-level input voltage | Control inputs (referenced to VCCA)(5) | VCCI = 1.65 V to 4.5 V | VCCA × 0.35 | V | |
VCCI = 2.3 V to 2.7 V | 0.7 | |||||
VCCI = 3 V to 3.6 V | 0.8 | |||||
VCCI = 4.5 V to 5.5 V | VCCA × 0.3 | |||||
VI | Input voltage | Control inputs(3) | 0 | 5.5 | V | |
VI/O | Input/output voltage(2) | Active state | 0 | VCCO | V | |
3-State | 0 | 5.5 | ||||
IOH | High-level output current | VCCO = 1.65 V to 4.5 V | –4 | mA | ||
VCCO = 2.3 V to 2.7 V | –8 | |||||
VCCO = 3 V to 3.6 V | –24 | |||||
VCCO = 4.5 V to 5.5 V | –32 | |||||
IOL | Low-level output current | VCCO = 1.65 V to 4.5 V | 4 | mA | ||
VCCO = 2.3 V to 2.7 V | 8 | |||||
VCCO = 3 V to 3.6 V | 24 | |||||
VCCO = 4.5 V to 5.5 V | 32 | |||||
Δt/Δv | Input transition rise or fall rate | Data inputs | VCCI = 1.65 V to 4.5 V | 20 | ns/V | |
VCCI = 2.3 V to 2.7 V | 20 | |||||
VCCI = 3 V to 3.6 V | 10 | |||||
VCCI = 4.5 V to 5.5 V | 5 | |||||
TA | Operating free-air temperature | –40 | 85 | °C |