JAJSPJ0C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. This can occur in applications where subsections of a system are powered down (partial power down) to reduce power consumption. The maximum leakage into or out of any input or output pin on the device is specified by Ioff in the Electrical Characteristics.